/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Electronically Steerable Line Array

    LFI series are active, electronically steerable line array. They are equipped with 16x4in, 24x4in and 32x4in Neodymium Speakers, which are characterized by their particularly long stroke.

    Aperçu

    LFI series are active, electronically steerable line array. They are equipped with 16x4in, 24x4in and 32x4in Neodymium Speakers, which are characterized by their particularly long stroke. The LFI series generally are installed there, where conventional methods cannot get anywhere, because of difficult acoustic conditions, and where it is important in these projects on an excellent speech intelligibility, in conjunction with a high sound pressure. The system transmits programming in real time, so it will save a lot of time when setting up.

    Features & Benefits:
    • Equipped with 16 x 4in, 24 x 4in and 32 x 4in Neodymium Speakers
    • Saves lot of time when setting up
    • Optional mounting brackets are available
    Certifications:
    • EN 60849 / DIN VDE 0828
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER