/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Free Space 360P Series II Loudspeaker

    Discontinué

    Honeywell provide free space 360P series II loudspeakers designed to blend with landscaping for in-ground or above-ground applications.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell provide free space 360P series II loudspeakers designed to blend with landscaping for in-ground or above-ground applications, such as shopping malls, outdoor restaurants, resorts and theme parks. It features 360° of horizontal coverage and frequency range down to 60 Hz.

    Features & Benefits:
    • Domed port grille reflects sound into the listening area for clear, consistent performance
    • Full-range environmental loudspeaker with one downward firing
    • Multi-tap line transformer provides easy-to-change tap settings
    • Tamper-resistant design
    • Internal speaker protection circuit safeguards drivers