/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Free Space® DS 16F loudspeaker

    Free Space® DS 16F loudspeakers are a high-performance, full-range, flush-mount loudspeaker designed for background music and speech reproduction in a wide range of installed applications

    Aperçu

    Free Space® DS 16F loudspeakers are the entry-level member of the DS loudspeaker family. The DS 16F features a wide, even 140° conical pattern and frequency range down to 80 Hz with a single 2.25" (57 mm) driver in a ported enclosure to deliver a 140° conical coverage pattern and clear, intelligible music and speech reproduction for flush-ceiling or pendant mount applications. The DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality

    Features & Benefits:
    • Full-range loudspeaker
    • Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille
    • Shared voicing across entire Free Space DS product family
    • Can be combined with either surface- or flush-mount Free Space 3 Acoustimass® module for extended bass response
    • Supported by a suite of accessories
    Certifications:
    • ANSI/UL 1480-2005
    • UL Category UUMW, UEAY
    • UL-2043
    • NFPA 70
    • EN50081-1, EN50081-1
    • CE
    • IEC60268-5
    • BS 5839, Part 8