/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    GARDEN SOUND DIFFUSER

    Mushroom-shaped sound diffuser in ABS green color, coaxial speaker 2 ways 8" with diffusion at 360 ths. Frequency response 160 16,000 Hz SPL max. 101 dB. Transformer with power 30-15 W 100 V, waterproof cable hole, suitable for underground use.

    Aperçu

    DGF30T - Mushroom-shaped sound diffuser in ABS green color, coaxial speaker 2 ways 8" with diffusion at 360 ths. Frequency response 160 16,000 Hz SPL max. 101 dB. Transformer with power 30-15 W 100 V, waterproof cable hole, suitable for underground use. Dimensions Ø 352 x 330 mm, weight 3 Kg.