/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Linea LEN-100 Loudspeaker

    Discontinué

    Linea LEN-100 Loudspeakers are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4in drivers with treated cones for optimum efficiency in speech and voice alarms.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Linea LEN-100 Loudspeakers are passive 100 V loudspeakers, with weatherproof aluminum housing, designed for use with voice alarm systems equipped with two high-quality 4in drivers with treated cones for optimum efficiency in speech and voice alarms.

    Features & Benefits:
    • 100V loudspeaker for use with voice alarm systems
    • Suitable for both indoor and outdoor use
    • Exceptionally even sound dispersion
    • SIDE LOBE FREE – passive realization
    • Equipped with high performance speakers
    • Excellent speech intelligibility and sound quality
    • Weatherproof without requiring additional protection
    • Ball impact resistant front grille made from galvanised sheet steel
    Certifications:
    • EN 54-24, Type B
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER