speakers
M2V-015-100 Wall Mount Sound Diffuser
M2V-015-100 Wall Mount Sound Diffusers are wall mounted monitor speaker comes with horizontal and vertical dispersion angle 186 ° and ABS structure
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
M2V-015-100 Wall Mount Sound Diffusers are 2-way wall mounted monitor speaker with 100 mm woofer and 1 ”tweeter and transformer. It provides the tilting support with ceramic terminal with thermal fuse
Certifications:- EN54-24