/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    SP-100 Series Speaker

    SP-100 Series Speakers are compact recessed ceiling speakers designed specifically for the Public Address and Voice Alarm (PA-VA) market. Available in Black or White finishes and with surface mounting option.

    Aperçu

    SP-100 Series Speakers are compact recessed ceiling speakers designed specifically for the Public Address and Voice Alarm (PA-VA) market. Available in Black or White finishes and with surface mounting option. 6W dual cone dynamic loudspeakers provides a broad frequency response range, low harmonic distortion and maintains a high sound pressure level at all tap settings to provide accurate and intelligible broadcast of evacuation and PA messages. The tapered ABS body with perforated metal grille provide an attractive design to ensure a high quality finish to any ceiling.

    Features & Benefits:
    • Attractive quality appearance
    Certifications:
    • ISO9001
    • FS 520324