/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Tunnel Loudspeaker

    Discontinué

    The horn loudspeaker TH-100-EN 54 has been developed for areas with extreme high ambient noise and is suitable for indoor and outdoor application, such as tunnels. This loudspeaker provides intelligible voice notifications over great distance.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The horn loudspeaker TH-100-EN 54 has been developed for areas with extreme high ambient noise and is suitable for indoor and outdoor application, such as tunnels. It is built to withstand corrosive atmospheric contaminants, high moisture levels and temperature extremes. The horn provides an enormous sound pressure level, a very balanced frequency response and also a very low distortion.

    This loudspeaker provides intelligible voice notifications over great distance, resulting in a lower number of loudspeakers which are required. The product is a certified voice alarm speaker according EN54-24 and there is no additional equalizer needed to meet the frequency response requirements according EN54-24.

    Features & Benefits:
    • High sound pressure level
    • Weather-proof
    • Boundary effect and loudspeaker phasing
    • Best intelligibility in extremely difficult tunnel projects
    Certifications:
    • EN 54-24
    • 1438/CPD/0481
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER