/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    5W Wall Mounting Strobe

    Discontinué

    Wall mounting strobes offers high reliability and stable performance. These strobes are available with 12 or 24 VDC supply and they are suitable for non-addressable Notifier fire systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Wall mounting strobes offers high reliability and stable performance. These strobes are available with 12 or 24 VDC supply and they are suitable for non-addressable Notifier fire systems. These wall mounting strobes use high performance xenon tubes to produce an intense flash of light with low current draw and Xenon strobe units are available as separate units or combined with sounders.

    Features & Benefits:
    • High reliability and stable performance
    • Low profile, surface and waterproof mounting options
    • Large lens area for maximum visibility
    • Protection of IP44, IP55 and IP66
    Certifications:
    • CE