/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    Addressable Wall Mount Strobe

    FS-WST is an intelligent addressable AV products designed to alarm light for emergency events, and be able to communicate with control panel by intelligent protocol.

    Aperçu

    FS-WST is an intelligent addressable AV products designed to alarm light for emergency events, and be able to communicate with control panel by intelligent protocol.

    It is designed specifically for analogue addressable fire alarm system and only can be connected to control panels with a compatible proprietary analogue addressable communication protocol. It is powered from the loop and can be controlled via the communication protocol(s). The Wall Mount Version is compatible with B501 mounting base. Up to 159 addresses are available via two rotary selector switches. The alarm light can be tested on field.

    Certifications:
    • AS ISO 7240.3:2014
    • EN54-3