/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    Conventional System Xenon Beacon

    Discontinué

    The conventional system xenon beacons produces intermittent red flashing of 75 cycles per minutes. These beacons are available with IP65 class of protection.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The conventional system xenon beacons produces intermittent red flashing of 75 cycles per minutes. These beacons are available with IP65 class of protection.

    Certifications:
    • ATEX