/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    Dual Strobe

    Honeywell Notifier’s Dual red & amber colored strobe lights are for emergency evacuation systems. The Dual Strobe is housed in a white powder coated steel case and the unit is designed for professional installers of fire and evacuation systems.

    Aperçu

    Honeywell Notifier’s Dual red & amber colored strobe lights are designed for emergency evacuation systems. The dual strobe is housed in a white powder coated steel case and the unit is designed for professional installers of fire and evacuation systems. The strobe can be installed with either two or four conductor power connections and can be selectively activated by reversing the polarity of the 24VDC supply (two conductor mode), or they may be wired independently (four conductor).

    Features & Benefits:
    • Strong metal mounting box
    • Economical, low current draw
    • 100mA alarm current (per strobe)
    • Surface mountable
    • 2-, 3- or 4 wire configurations
    • Quick set-up, simple terminal block connection
    Certifications:
    • AS2220.1 - 1989