/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    Optical Alarm Signaling Device

    Discontinué

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Optical Alarm Signalling Devices has the flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches. The alarm device is suitable for cylindrical areas of up to 7.3 m in diameter. For smaller spaces, the device can be switched to a 5 m diameter to save energy.

    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER