/content/hbtbt/ca/fr/search-results.html

    Lumières stroboscopiques et signaux lumineux

    Wall Mounting Optical Alarm Signaling Device

    Optical Alarm Signalling Device is wall mounting alarm device. The flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches.

    Aperçu

    Optical Alarm Signalling Device is wall mounting alarm device. The flash color, white or red, and the flashing frequency, 1 Hz or 0.5 Hz, can be set using the switches. The alarm device is suitable for square rooms of up to 7.5 m in width. For smaller spaces, the device can be switched to a 5 m width to save energy.

    Features & Benefits:
    • Up to 7.5 m room width
    • Can be altered to 5 m room width
    • LED technology for low energy consumption
    • Variable flashing frequency 1 Hz/0.5 Hz
    Certifications:
    • EN54-23 compliant
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER