/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    9 Accumulators EN54 Power Supply

    EN54-4 certified backup power supply units for power supply without interruption (ON-LINE), double conversion

    Aperçu

    EN54-4 certified backup power supply units for power supply without interruption (ON-LINE), double conversion, input and output voltage 230 V 50 Hz single-phase, available power 1.6KW / 2 KVA at Cos.phi. 0.8, static switch, RS232 and USB and EPO emergency shutdown fitted as standard, complete with anomaly signal output board.

    Certifications:
    • EN54-4 Certified