/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    FACP Power Supply Module

    Discontinué

    The Power Supply Modules by ESSER are installed on the Basic module of the FACP. This module accommodates the entire voltage supply for the Fire Alarm Control Panel and the +12 V DC supply voltage for external devices.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Power Supply Modules by ESSER are installed on the Basic module of the FACP. This module accommodates the entire voltage supply for the Fire Alarm Control Panel and the +12 V DC supply voltage for external devices. Maximum current load from external users will depend on control panel configuration. If necessary, additional supply is possible from a monitored external power supply unit. The power supply module is suited to connect 2 batteries (2 x 12 V / 24 Ah). In case of an AC power (230 V DC) loss the panel operation will be supplied without discontinuation.