/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Factory Installed Power Supply

    Discontinué

    The Xtralis Power Supply 01-EP02-02E is designed to be installed inside an Xtralis “FT” Aspirating Smoke Detector.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Xtralis Power Supply 01-EP02-02E is designed to be installed inside an Xtralis “FT” Aspirating Smoke Detector. It accommodates 17 Ah batteries (e,g, 2x YUASA NP12-17 batteries) which can provide a standby capacity to power the unit for over 24 hours in the event of mains failure*.

    The 01-EP02-02E uses the same PSU module as the VPS-250-E but is provided with metalwork to provide a battery tray and safety cover such that it can be conveniently installed inside an FT Aspirating Smoke Detector (ASD). The safety cover ensures that no high voltage areas on the PSU module are exposed or accessible when the main cover of the ASD is removed. Thus, once installed, it is safe for suitably trained technicians (who are not qualified to work with mains) to maintain the ASD detector itself. A combined earth tag and restraining clamp is provided. Using a plastic cable tie (provided in the installation kit), the incoming mains cable is restrained to ensure that the mains terminations inside the unit are never subjected to undue stress.

    Features & Benefits:
    • Supports a 2 A load and 17 Ah batteries
    • Temperature compensated charging to maximize battery life
    • Designed to fi t inside Xtralis FT detectors
    • Supplied pre-wired for fast and error free installation
    • 230 Vac only
    Certifications:
    • VdS: G209193
    • CE: 0786-CPD-20890
    • EN54-4:1997+A1:2002+A2:2006