/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Alimentations électriques

    Midi-control Mode Combined Housing Central Battery System

    Central battery system Midi-Control model is combination housing Central safety power supply system without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights

    Aperçu

    Central battery system Midi-Control model is combination housing Central safety power supply system MC without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights With automatic test device in accordance with DIN EN 62034 for regular testing of each connected luminaire With automatic test device and individual lamp monitoring with individual status display for each lamp in the control unit in connection with system-related electronic ballasts including a monitoring module without an additional data line

    Features & Benefits:
    • Max. 96 circuits
    • Microprocessor-controlled functional control system
    • 5 years of test results available
    • Large backlit LCD display with plaintext display
    • Midi-lingual switchable - Password protected
    • Preprogramed service address
    Certifications:
    • DIN EN 50171
    • DIN EN 50172
    • DIN VDE 0100-718
    • DIN EN 62033