/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Mini-Control Series Low Power System

    Mini-Control Series Low Power System is a central power supply system

    Aperçu

    Mini-Control Series Low Power System is a central power supply system They are self-sufficient system with combined switching for standby, maintained, and switched maintained luminaires

    Features & Benefits:
    • With automatic test device
    • Connection of up to 20 luminaires per circuit
    • self-sufficient system with combined switching for standby, maintained, and switched maintained luminaires
    • service-friendly 19in rack technology
    • integrated, electronic logbook for >5 years
    • Selection of operating languages (German, English, …)
    • Status information of the system, circuits, and luminaires in plaintext as well as control LEDs
    • Each circuit can be assigned up to 6 switching inputs
    • Networking of several systems via Ethernet (TCP/IP)
    Certifications:
    • DIN EN 50172
    • DIN VDE 0100-718
    • DIN EN 50171
    • DIN EN 62034