/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Multicontrol Mode Standing Cabinate Central Battery System

    Central battery system Multi-Control model is standing cabinate central safety power supply system MC without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights

    Aperçu

    Central battery system MultiControl model is standing cabinate central safety power supply system MC without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights With automatic test device in accordance with DIN EN 62034 for regular testing of each With automatic test device and individual lamp monitoring with individual status display for each lamp in the control unit in connection with system-related electronic ballasts including a monitoring module without an additional data line

    Features & Benefits:
    • Max. 96 circuits
    • Microprocessor-controlled functional control system
    • 5 years of test results available
    • Large backlit LCD display with plaintext display
    • Multilingual switchable - Password protected
    • Preprogramed service address
    Certifications:
    • DIN EN 50171
    • DIN EN 50172
    • DIN VDE 0100-718
    • DIN EN 62034