/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Multicontrol Mode Wall Housing Central Battery System

    Discontinué

    Central battery system Multi-Control model is wall housing central safety power supply system MC without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Central battery system MultiControl model is wall housing Central safety power supply system MC without power limitation according to EN 50171 and BGV A3 for the supply of safety and escape sign lights With automatic test device in accordance with DIN EN 62034 for regular testing of each connected luminaire

    Features & Benefits:
    • Max. 96 circuits
    • Microprocessor-controlled functional control system
    • 5 years of test results available
    • Large backlit LCD display with plaintext display
    • Multilingual switchable - Password protected
    • Preprogramed service address
    Certifications:
    • DIN EN 50171
    • DIN EN 50172
    • DIN VDE 0100-718
    • DIN EN 62034