Pupitres d’appel
Rack Bracket of Call Station, 5U
The X-NPMS connects to the X-618 system, transmitting audio and control signal through the Ethernet. It is used for live paging, audio task delivery , audio monitoring zones , and intercommunication.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The X-NPMS connects to the X-618 system, transmitting audio and control signal through the Ethernet. It is used for live paging, audio task delivery, audio monitoring zones , and intercommunication.
X-NPMS supports fail-safe operation. Even when the connected DCS fails, X-NPMS is still able to communicate with other X-NPMS and broadcast through other DCS in the network.
Features & Benefits:- Easy touch screen operation with 7’’ TFT LCD screen and simple user interface.
- Optional gooseneck microphone or PTT microphone.
- Built-in loudspeaker for audio monitoring and intercommunication function.
- Configurable keys for audio task delivery, zoning and grouping.