/content/hbtbt/ca/fr/search-results.html

    Lecteurs multimédias et tuners

    KB-AS series Tuner Module

    The KB-AS series are multi-source Tuner audio source modules that offer high quality sound reproduction performance of WAV, WMA, MP3, and AAC format audio file from USB and SD player.

    Aperçu

    The KB-AS series are multi-source Tuner audio source modules that offers high quality sound reproduction performance of WAV, WMA, MP3, and AAC format audio file from USB and SD player. The assigned function button provides easy control and immediate response to user. KB-AS20 is specially design for KB-series amplifier

    Features & Benefits:
    • Built in 64K NOR flash memory for program code storage
    • Built in 32 steps electronic volume control
    • Available ID3 tag up to 32 characters.
    Certifications:
    • CE
    • RoHS