/content/hbtbt/ca/fr/search-results.html

    Microphones

    Control Space EX-8ML Mic/GPIO Dante Endpoint

    Discontinué

    Honeywell presents control space EX-8ML mic/GPIO Dante endpoints which are convenient and cost effective solution for connecting up to 8 conferencing microphones over a single cat-5/6 cable.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell presents ControlSpace EX-8ML Mic/GPIO Dante Endpoints which are convenient and cost effective solution for connecting up to 8 conferencing microphones over a single cat-5/6 cable. Whether used under a conference table, daisy-chained with other EX or endpoints, or standalone in a rack, the EX-8ML adds 8 high-quality microphone/line inputs, 8 GPI, and 16 GPO to your networked audio system. Auto discovery, drag and drop programming, auto-routing routing, and simplified logic control in ControlSpace Designer make configuring the EX-8ML easy. Tasks such as configuring microphone LED status and microphone mute actions are greatly simplified within ControlSpace Designer without requiring external control system programming.

    Features & Benefits:
    • One-cable-from-the table connectivity supports PoE+ , Dante™ audio networking
    • Broad conference microphone compatibility with 8 high-quality mic/line input channels
    • Dante audio networking for connection to other Dante-enabled products over Ethernet-based networks
    • Dual network and power connectors allow daisy-chaining of multiple EX endpoints
    • Rotatable mounting tabs allow for multiple mounting options
    • Low-profile aluminum enclosure with integrated LED indicators for unobtrusive under-table mounting
    • Power and signal indicators