/content/hbtbt/ca/fr/search-results.html

    Microphones

    Network paging microphone

    Network paging microphone

    Aperçu

    AS-52I01 network paging microphone is embedded with the company's independent intellectual property rights - IPAudio digital network audio technology. Equipped with external line input, one stereo line output and other ports. The network paging microphone can not only be used for broadcast paging calls, but also can achieve two-way intercom with other terminals.

    Features & Benefits:
    • With TFT true color LCD screen and control keys;
    • Using high-speed industrial-grade dual-core (ARM+DSP) chip, startup time ≤1 second;
    • Audio line output, connect to external power amplifier to realize sound playback;
    • Powerful remote real-time monitoring function;
    • You can access it wherever there is an Ethernet port. "