/content/hbtbt/ca/fr/search-results.html

    Microphones

    Notifier CMIC-RP Microphone

    The CMIC-RP by Honeywell is a microphone and microphone well. It is used to create a small wall-mounted remote paging station with control functions.

    Aperçu

    CMIC-RP is a microphone and microphone well. It is used to create a small wall-mounted remote paging station with control functions. The DVC-RPU is a digital Remote Paging Unit for applications that require a compact remote paging station for emergency, fire, or general paging, initiation of automatic messages, vectored pages, and control capabilities for up to 24 points. One or many DVC-RPUs can be installed on the Digital Audio Loop of a DVC, each taking up one DAL address. Large systems can be configured with hundreds of DVC-RPU stations using multiple DVCs on NOTI-FIRE-NET. The use of wire media is supported by the base product, and multi-mode fiber, single-mode fiber, or hybrid combinations can be configured using DS-FM series fiber conversion modules.

    Features & Benefits:
    • 24 programmable buttons
    • Control for vectored pages
    • Control for HVAC shutdown, door release, or other emergency functions
    • Initiation of recorded messages and other event annunciation
    • Annunciation of activation or trouble for audio zones or other points
    • Electrically isolated digital audio ports
    • Up to 32 DVC-RPUs are supported per DVC
    Certifications:
    • NFPA 72 2002 National Fire Alarm Code
    • Standard of Control Units for Fire Alarm Systems
    • Underwriters Laboratories Standard UL 864, 9th edition
    • Underwriters Laboratories Standard UL S635
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER