/content/hbtbt/ca/fr/search-results.html

    Microphones

    Optional Microphone Panel for waves

    HPSA-MIC is an optional microphone panel for the HPSA-7100-R Series and the HPSA-8100-R Series for set-up and testing purposes. It is mounted directly in the HPSA Electronics Cabinet.

    Aperçu

    HPSA-MIC is an optional microphone panel for the HPSA-7100-R Series and the HPSA-8100-R Series for set-up and testing purposes. It is mounted directly in the HPSA Electronics Cabinet. The components which are included in the HPSA-MIC are Monitor speaker with switch, Local microphone Headphone jack, HPSA amplifier mute switch for external speaker.

    Features & Benefits:
    • Hand held push-to-talk microphone
    • Key required to enable remote microphone use
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI

    Autres

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI