/content/hbtbt/ca/fr/search-results.html

    Microphones

    Remote Microphone Station

    FVIV-RM Remote Microphone Stations are available in its own cabinet. It can be mounted up to 5,000 feet away and connects to the FireVac®IV over shielded, four conductor, 18 AWG wire.

    Aperçu

    FVIV-RM Remote Microphone Station enhances operation of the system by providing voice paging from a remote location up to 5,000 feet away. Only four wires (shielded, 18 AWG minimum) are required between the FireVac®IV and the FVIV-RM. The FVIV-RM is fully supervised by the FireVac®IV. Simply key the microphone to activate the Fire-Vac®IV in an “ALL-Call” fashion to page over all speakers.

    Features & Benefits:
    • Compatible with any UL Listed fire alarm control panel
    • Remote microphone module for all-call paging
    Certifications:
    • UL Standard
    • CFSM
    • ISO 1000