/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    HyperSpike Speaker Arrays

    Zio® LCD wall modules are 2-wire, non-polarity sensitive, Sylk™ bus communicating modules, which function with Spyder® and some ComfortPoint® controllers.

    Aperçu

    Zio® LCD wall modules are 2-wire, non-polarity sensitive, Sylk™ bus communicating modules, which function with Spyder® and some ComfortPoint® controllers. Zio® LCD wall modules have a space temperature sensor, network bus jack, and an LCD panel with three softkeys and two up/down adjustment keys.

    Features & Benefits:
    • Ability to assign labels for enumerated values
    • Customized parameter access, by using the WEBs-AX™ workbench tool
    • Ability to link setpoint limits to a network variable
    • Programmable for: home screen options, tenant access, contractor access, access to controller parameters, setpoint, override, fan, and other parameters
    • Ability to balance the VAV system from the wall module
    • Home screen can display one to three of any of the following parameters: temperature setpoint, room temperature, room humidity, outdoor humidity, outdoor temperature, and time, or one of virtually any parameter in the controller
    • Network bus jack
    • Simple 2-wire terminal connection to the programmable controller and an optional 2-wire terminal connection for the network
    • All connections are polarity insensitive
    • Permanent retention of user configuration, including setpoints after a power outage.
    Certifications:
    • CE
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER