/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    Projection Speaker

    Honeywell Notifier’s Projection Speaker are designed specifically for the Australian Public Address and Voice Alarm markets, and for use with distributed paging systems where a high degree of speech intelligibility and sound clarity is required.

    Aperçu

    Honeywell Notifier’s Projection Speaker are designed specifically for the Australian Public Address and Voice Alarm markets, and for use with distributed paging systems where a high degree of speech intelligibility and sound clarity is required. The broad and dynamic frequency response makes the speaker suitable for music and speech reproduction. It is easy to use with adjustable rotary switch for the power tapping and an enclosed terminal block facilitate installation. The speaker has low harmonic distortion and excellent sustention of high sound pressure level at all power settings, enabling the loudspeaker to provide accurate and intelligible broadcast of evacuation and PA messages.

    Features & Benefits:
    • Clear and intelligible audio
    • Excellent frequency response
    • Easy mounting and adjustment of speaker with removable U-type bracket
    • Enclosed terminal block
    • Low profile for easy installation
    • Easy to use power tapping setting with rotary switch
    • Stylish and attractive design
    • Complying with local installation and safety regulations
    • Fitted with capacitor for line monitoring
    Certifications:
    • AS 7240. 24