/content/hbtbt/ca/fr/search-results.html

    Haut-parleurs

    RAAGA 4 Wall Speaker

    HN-SR30:30W Full Range Wall SpeakerHN-SR50:50W Full Range Wall SpeakerHN-SR100: 100W Full Range Wall Speaker

    Aperçu

    Honeywell SR Series compact two-way loudspeaker provides a high-quality sound reinforcement and resistance to weather. The SR Series speakers are made for standalone 70/100V operation. SR Series speakers can be used widely in Commercial/IT/ Government Buildings, Airports, etc. for high fidelity full range sound coverage.

    Features & Benefits:
    • 6" 8" and 10" Diameter Transducer
    • Trapezoidal cabinet
    • M6 points for safety harness
    • Wall mountable design
    • SoundFlex® coating
    • 70/100V operation
    Certifications:
    • CE Complied