/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de volume

    HN-VC06/30/60/120 series volume controller

    Discontinué

    HN-VC06/30/60/120 series volume controller

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    HN-VC06/30/60/120 is a full range of volume controllers provided by Honeywell Audio, perfecting public address solutions. This product mainly realizes the volume adjustment of business, information and background music broadcasts, and can be used with a variety of public broadcasting systems. Its novel and unique appearance design is suitable for various applications.

    Features & Benefits:
    • Four power levels: 6W, 30W, 60W, 120W;
    • Supports two-wire, three-wire, four-wire and six-wire connection modes;
    • Use PC fireproof materials;
    • Standard 86 back box size;
    • The appearance is novel and has a strong sense of modernity;
    • Ergonomic design.