/content/hbtbt/ca/fr/search-results.html

    Détecteur de fumée par aspiration

    VESDA-E VEP 1P UL7th Smoke Detector

    VESDA-E VEP Smoke Detector's is Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration.

    Aperçu

    The VESDA-E VEP series of smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications. Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration.

    Features & Benefits:
    • One and four pipe models for different applications
    • Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
    • Multi stage filtration and optical protection with clean air
    • barriers ensures lifetime detection performance
    • Four alarm levels and a wide sensitivity range deliver optimum protection for the widest range of applications
    • Intuitive LCD icon display provides instant status information for immediate response
    • Flow fault thresholds per port accommodate varying airflow conditions
    • Smart on-board filter retains dust count and remaining filter life for predictable maintenance
    • Extensive event log (20,000 events) for event analysis and system diagnostics
    • AutoLearn™ smoke and flow for reliable and rapid commissioning
    • Referencing to accommodate external environmental conditions to minimise nuisance alarms
    • Backward compatible with VLP and VESDAnet
    • Ethernet for connectivity with Xtralis software for configuration, secondary monitoring and maintenance
    Certifications:
    • UL 268 7th edition
    • ULC
    • CSFM
    • FDA
    • FCC
    • RCM
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
      • Xtralis

    Autres

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis