/content/hbtbt/ca/fr/search-results.html

    Détecteur de fumée par aspiration

    VESDA VLF 500 UL7th Smoke Detector

    VESDA® VLF-500 smoke detectors are early-warning detectors designed to protect small, business-critical environments of less than 500 m² (5,380 ft²).

    Aperçu
    The VESDA VLF-500 detector is a very early warning smoke detector designed
    to protect small, business-critical environments of less than 5,380 sq. ft.
    (500 m2).
    The detector works by continually drawing air into sampling holes in a pipe
    network. The air is filtered and passed into a detection chamber where light
    scattering technology detects the presence of very small amounts of smoke.
    Detector status information is communicated on the detector display and via
    relays or optional interface cards.Features & Benefits:
    • Out-of-the-Box Installation and Commissioning
    • Ultrasonic Airflow Sensing
    • Laser-Based Absolute Smoke Detection
    • Pre-engineered pipe network designs
    • Programmable Alarm Thresholds
    • Clean air barrier optics protection
    • Instant Recognition Display
    • Instant Fault Finder™
    • AutoLearn™ Smoke
    • AutoLearn™ Flow
    • Field Service Access Door
    • Multiple Event Logging in separate logs
    • Event log – up to 18000 events
    • Offline/online configuration capability
    • Up to 5,380 sq. ft. (500 m2) coverage*
    Certifications:
    • UL
    • CSFM
    • FDA
    • CE
    • FCC
    • RCM
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
      • Xtralis

    Autres

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis