/content/hbtbt/ca/fr/search-results.html

    Pièces détachées et accessoires

    VESDA-E Remote Accessories

    Discontinué

    VESDA-E REMOTE DISPLAY, RELAY AND 19" SUBRACK

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The VESDA-E Remote Accessories are the next generation of ancillary devices designed to complement VESDA-E aspirating smoke detectors and provide primary reporting and remote monitoring of new and existing VESDA systems over VESDAnet. These remote modules are commonly used in large and restricted access areas to allow remote monitoring with added convenience and ease. The remote modules are designed to be assembled, on site, onto a 19” subrack which accommodates up to 4 remote modules.

    Features & Benefits:
    • Elevates the accessories look and feel to that of VESDA-E detectors, thus completing the VESDA-E range
    • Improves the User Experience enabled by a 3.5” touch screen display presenting rich status information and control options at the users’ fingertips
    • Simplifies the Ordering Process enabled by intelligent self-morphing capability, which is compatible with legacy and new systems, hence eliminating unnecessary module prefiltration
    • Enhances Connectivity enabled by a wide range of connectivity options including VESDAnet, relays, Ethernet & USB
    Certifications:
    • UL
    • ULC
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
      • Xtralis

    Autres

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis