/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Accessoires

    Pyrotector Duct Mount 6ft

    Discontinué

    Duct Mount Kit for Smoke Detector 30-3013 - 6 ft Inlet Tube

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Pyrotector Model Q3013D Duct Mount accessory is used with the Model 30-3013 Pyrotector Explosion Proof Smoke Detector to detect smoke within air handling duct work.

    Features & Benefits:
    • Mounted to the exterior of the duct wall, the Q3013D utilizes the differential pressure created between the inlet (sampling) and outlet (exhaust) tubes to drive a continuous air sample through the detector's measurement chamber.
    • The Q3013D is provided with all necessary tubes and fittings to enable proper operation with a model 30-3013 Explosion Proof Smoke Detector (sold separately).
    • The Q3013D is designed for hazardous industrial and commercial applications.
    • Rugged design for environmental extremes
    • Designed to operate effectively with smoldering and rapidly growing fires
    • Has the ability to annunciate fault, ensuring no undisclosed failures
    • Works with a small volume of air.
    Certifications:
    • Meets UL268A
    • FM
    • CSA
    • IECEX
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER