/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    NZ 50 series Conventional Fixed Temperature Heat Detector

    NZ 50 series Conventional Fixed Temperature Heat Detector

    Aperçu

    Available in two temperature ranges (Blue: 58°C and Yellow: 77°C). • The heat detectors come in two variants; standard version for normal usage and a weatherproof version for use outdoors or in areas where moisture or dust is present. • The Notifier bi-metallic heat sensor is a highly reliable detector with an aesthetically pleasing, compact, low profile design

    Certifications:
    • FPA Equipment Listing #: NI/223, 224, 225, 226