Détecteurs de flamme
SharpEye 40/40 Flame Detector
The SharpEye 40/40 flame detectors offer the best protection against fires of hydrocarbon-based liquids and gases, substances of the hydroxyl group (alcohols and phenols), hydrogens and also against fires of metal and other inorganic substances.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- M25 thread for cable gland
- Infrared sensor
- Aluminum housing with red epoxy stove enameling
- Potential-free relay outputs 5A / 30V/DC or 250V/AC
- Response to flashes within 200 milliseconds
- EN54-10 VdS G 212194
- EN54-10 VdS G 212196
- EN54-10 VdS G 212197
- EN54-10 VdS G 213112