Détecteurs de gaz
Wall Carbon Monoxide Detector
The CMD series carbon monoxide detector uses an electrochemical sensor to monitor the carbon monoxide level and outputs a factory calibrated 4-20 mA, 0-10 Vdc, or Modbus signal
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The CMD series carbon monoxide detector uses an electrochemical sensor to monitor the carbon monoxide level and outputs a factory calibrated 4-20 mA, 0-10 Vdc, or Modbus signal. Optionally, the device may be configured with an alarm relay
Features & Benefits:- Surface or Duct mount models
- Long-life, replaceable electrochemical sensor
- Optional LCD display
- Optional relay outputs & audible alarm
- RoHS
- CE