/content/hbtbt/ca/fr/search-results.html

    Accessoires

    Isolator Module

    Discontinué

    Intelligent Addressable Line Isolator Mod. Isolates Short Circuits On Slc Loop

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The IDP-ISO is a SLC loop line isolator module for use with the Honeywell Farenhyt Series fire alarm control panels (FACPs). The IDP-ISO acts as an automatic switch that opens when the line voltage on the signaling line circuit (SLC) loop drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop. If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them.

    The remaining units on the SLC loop continue to fully operate. No more than 25 ended for each group.

    Features & Benefits:
    • • Isolates short circuits on an SLC loop
    • • Protects the modules on the SLC loop so other devices continue to operate
    • • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • • Standard 4 inch electrical box mounting
    • • SEMS screws for easy wiring
    Certifications:
    • UL & FM
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list