/content/hbtbt/ca/fr/search-results.html

    Bases

    Eclipse Series Sounder Base

    Intelligent Sounder Base is designed specifically to meet the needs of dwelling unit applications.

    Aperçu

    Intelligent Sounder Base is designed specifically to meet the needs of dwelling unit applications. It offers maximum flexibility in configuration and operation to meet or exceed the requirements of UL268 and UL464. The sounder base is capable of producing either the distinctive three-pulse temporal pattern (ANSI Temporal 3) fire alarm signal now required by NFPA 72 for commercial and residential applications or a continuous tone by simply removing the included jumper from the device. The sounder base is intended for use with intelligent systems. The connections for the external power supply and the communication loop are isolated to prevent electrical interaction between them.