/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    HM-HTSE-UL Addressable Heat Detector

    Add. High Heat Detector UL 7th Edition Listed w B300-6-IV Base (System Sensor)

    Aperçu

    The Honeywell Morley IAS HM-FHSE-UL-W, HM-RHSE-UL-W, HMHTSE-UL-W addressable plug-in thermal detectors are designed for both performance and aesthetics and are a direct replacement for the HM-FHSE-UL, HM-RHSE-UL, HM-HTSE-UL Series. A new modern, sleek, contemporary design and advanced thermal technologies make the detectors ideal for both system operation and building design..The detectors includes fixed temperature, rate-of-rise and high heat fixed temperature detectors that provide effective, intelligent property protection for a variety of applications

    Features & Benefits:
    • Designed to meet UL 521 7th Edition
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360 visibility
    Certifications:
    • UL
    Caractéristiques

    Autres

    • Brand
      • Morley-IAS

    Autres

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS