/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    SS-Series Intelligent Heat Detectors

    SS-Series intelligent thermal detectors provide cost-effective, intelligent property protection with a UL 521 listing.

    Aperçu

    The System Sensor SS-Series intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance. SS-Series detectors support current SK,

    LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. SS-Series thermal detectors provide cost-effective, intelligent property protection with a UL 521 listing. Fixed temperature thermal detectors offers 135°F (57°C) fixed thermal detection. Fixed temperature and rate-of-rise thermal detectors offers 135°F (57°C) fixed and rate-of-rise thermal detection and high temperature thermal detectors provides fixed high-temperature detection at 190°F.

    Features & Benefits:
    • UL 521
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color options
    Certifications:
    • UL, FM, CSFM
    Caractéristiques

    Autres

    • Brand
      • Silent Knight
      • System Sensor

    Autres

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor