/content/hbtbt/ca/fr/search-results.html

    Détecteurs de chaleur

    SWIFT Wireless Heat Detector

    SWIFT intelligent wireless detectors provides secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. Wireless detectors can use where it is costly, possibly dangerous to use traditional wired devices.

    Aperçu

    The SWIFT Intelligent Wireless Detectors with fixed heat detector and rate-of-rise detector, utilize sensors designed for open area protection with 50 foot spacing capability as approved by UL 521. The SWIFT detection line includes a photoelectric, photo/ thermal, standard fixed heat, and rate-of-rise heat detectors. The photoelectric detectors transmit a digital representation of smoke density through a wireless mesh to a gateway and on to a FACP. The photo/thermal detectors combine a photoelectric chamber and a 135F fixed temperature heat detector.

    Features & Benefits:
    • Wireless Installation
    • Complies with NFPA 72 Fire Alarm System requirements
    • Addressable code wheels
    • Bi-directional communications
    • Frequency hopping
    • Wireless devices use CR-123A lithium batteries
    Certifications:
    • UL Listed: S2424
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt