/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Détecteurs multicritères/multi-capteurs

    Addressable Photo Thermal Detector

    Discontinué

    Intelligent Addressable Photoelectric Smoke Detector with Thermal (135ºF)(57ºC) (Base Not Included) (Ivory Color) (White Color)

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Honeywell Farenhty Series detectors are intelligent

    (addressable) detectors with point ID capability that enable each detector

    address to be set with rotary address switches providing exact device

    locations. Detector sensitivity is continually monitored and reported to the

    fire alarm control panel. The modern design and expanded color options

    support contemporary aesthetic demands. In addition, each detector is

    constructed for exceptional installation and maintenance efficiency. The

    IDP-PHOTOT-T-W multi-sensor detector offers either photoelectric

    detection or thermal detection through dual electronic thermistors at 135°F

    fixed temperature thermal sensing.

    Features & Benefits:
    • • Designed to meet UL 268 & UL 521th Edition
    • • New modern profile
    • • Analog communications
    • • Low standby current
    • • Rotary address switches
    • • Dual LEDs for 360 visibility
    • • Expanded color options
    Certifications:
    • UL & FM
    Caractéristiques

    Autres

    • Brand
      • Farenhyt

    Autres

    • Brand
      • Farenhyt
    • Brand : Farenhyt