/content/hbtbt/ca/fr/search-results.html

    Détecteurs multicritères/multi-capteurs

    Notifier Wireless FDAS- Photo Thermal

    Wireless Photo Thermal Detector

    Aperçu

    Notifier Wireless Detectors are intelligent (addressable) detectors which provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. Wireless detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired detectors. In addition, both wired and wireless detectors can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential. The photoelectric detectors transmit a digital representation of smoke density through a wireless mesh to a gateway and on to a FACP. The Photo-Thermal detectors combine a photoelectric chamber and a 135°F (57°C) fixed temperature heat detector. The Photo-Thermal can also transmit an alarm signal due to heat as per UL 521. The Fixed heat detector utilize sensors designed for open protection with 50-foot spacing capability as approved by UL 521

    Features & Benefits:
    • Wireless installation Class A mesh network UL 268 & UL 521 7th Edition listed Battery Type: 4 Panasonic® CR123A
    • Battery Life: 1++ years
    Certifications:
    • UL
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER