/content/hbtbt/ca/fr/search-results.html

    Détecteurs multicritères/multi-capteurs

    PTIR Sensor

    The PTIR Sensors by System Sensor are multi criteria sensor which includes photoelectric, thermal and infra red sensor. The PTIR offers comparable speed of response to the inonisation technology for a fast flaming fire.

    Aperçu

    The PTIR Sensors by System Sensor are multi criteria sensor which includes photoelectric, thermal and infra red sensor. The PTIR offers comparable speed of response to the inonisation technology for a fast flaming fire and is less susceptible to false alarms. PTIR moves the goal posts in the fight against false alarms in the core detector space by delivering enhanced false alarm immunity. In addition to being an effective alternative to ionisation units, PTIR offers better performance over the alternative technologies of dual angle or dual wavelength optical detectors and photo-thermal detectors.

    Features & Benefits:
    • Unique, true three sensor multi-criteria fire detector incorporating photoelectric, thermal and IR sensing elements
    • Fully integrated Infra-Red Sensing to support the fire alarm decision
    • Includes Series 200 Advanced Protocol
    • Available with or without single pole short circuit isolation with status control through the Series 200 Advanced Protocol
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • CE
    • Vds
    • LPCB
    Caractéristiques

    Autres

    • Brand
      • System Sensor
    • Product Type
      • Multi Criteria PTIR

    Autres

    • Brand
      • System Sensor
    • Product Type
      • Multi Criteria PTIR
    • Brand : System Sensor
    • Product Type : Multi Criteria PTIR