/content/hbtbt/ca/fr/search-results.html

    Détecteurs multicritères/multi-capteurs

    SS-Series Intelligent Fire And Carbon Monoxide Detector

    SS-Series intelligent, multi-criteria fire/CO detectors combine four separate sensing elements into one detector that provide both fire and CO detection creating our best detection strategy.

    Aperçu

    SS-Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations. SS-Series detectors support current SK, LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The System Sensor SS-FIRE-CO is an intelligent, multi-criteria detector incorporating photoelectric, thermal, infrared and carbon monoxide (CO) detection principles that provide both fire and CO detection. For fire, sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Separate CO detection signal
    • Highest nuisance alarm immunity
    • Automatic drift compensation of smoke sensor and CO cell
    • Uses only one address on the SLC
    • RealTest® CO testing capability
    • UL 268 7th edition, UL 521, and UL 2075 listed
    • Separates audible signal for fire or CO alarm when used with
    • a B200S series base (Base sold separately)
    • 10-year CO cell with end-of-life warning and fault
    • New modern profile
    • Expanded color options
    Certifications:
    • UL, FM, CSFM
    Caractéristiques

    Autres

    • Brand
      • Silent Knight
      • System Sensor

    Autres

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor