/content/hbtbt/ca/fr/search-results.html

    Détecteurs multicritères/multi-capteurs

    SS-Series Intelligent Photoelectric And Carbon Monoxide Detector

    SS-Series intelligent, multi-criteria detectors incorporate photoelectric and carbon monoxide (CO) detection principles.

    Aperçu

    SS-Series smoke detectors are intelligent (addressable) detectors with point ID capability that enables each detector address to be set with rotary address switches providing exact device locations.

    SS-Series detectors support current SK, LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The System Sensor SS-PHOTO-CO is an intelligent, multi-criteria detector incorporating photoelectric and carbon monoxide (CO) detection principles. It offers a cost-effective solution that meets both the UL 268 7th edition standard for smoke detection and UL 2075 standard for system-connected life safety carbon monoxide detection. The dual function of this single device makes it ideal for installations such as hotels, schools and high-rise residential applications that require both smoke and CO detection

    Features & Benefits:
    • Combination smoke and CO detector
    • Automatic drift compensation of smoke sensor and CO cell
    • Uses only one address on the SLC
    • RealTest® CO testing capability
    • UL 268 7th edition and UL 2075 listed
    • Separate audible signal for fire or CO alarm when used with a
    • B200S series base (Base sold separately)
    • 10-year CO cell with end-of-life warning and fault
    • New modern profile
    • Expanded color options
    Certifications:
    • UL, CSFM
    Caractéristiques

    Autres

    • Brand
      • Silent Knight
      • System Sensor

    Autres

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor