/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Détecteurs de fumée

    Detector encoder

    Discontinué

    Detector encoder

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The ND751 series smart detectors and modules attached to N-6000 are electronically encoded

    devices, electronic encoders are required to set its address in the field. The image shows encoder built-in central

    processing unit (CPU), powered by two 9V batteries with numeric keypad and LCD display. With this device,

    addresses of ND700 series smart detectors and modules can be set. User can enter the address to be set

    through the numeric keypad (displayed on the LCD screen), and after confirmation, the address is written to the detector

    or module. In addition, the encoder can be used to read the address of an addressed device, and

    display it on the LCD screen.